IESNA:LM-63-2002
[TEST]P823343
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/16/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D1-827-U-MQ
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND MEDIUM DISTRIBUTION
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3158
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
664.4 661.9 657 649.5 639.6 632.2 629.7 624.8 619.8 619.8
619.8 622.3 622.3 617.3 614.8 612.4 609.9 609.9 612.4 622.3
627.2 637.1 639.6 624.8 607.4 590 552.9 515.7 476 423.9
362 295 223.1 146.3 62 5 0
664.4 661.9 657 649.5 639.6 632.2 629.7 624.8 619.8 619.8
619.8 622.3 622.3 619.8 617.3 612.4 612.4 609.9 614.8 624.8
629.7 637.1 639.6 629.7 614.8 600 562.8 523.1 483.4 433.9
369.4 302.5 230.6 153.7 69.4 7.4 0
664.4 661.9 657 649.5 639.6 632.2 629.7 624.8 622.3 619.8
622.3 624.8 624.8 622.3 619.8 617.3 614.8 614.8 622.3 632.2
642.1 652 657 652 634.7 622.3 595 545.4 503.3 456.2
396.7 327.3 252.9 173.5 86.8 7.4 0
664.4 659.5 657 649.5 639.6 634.7 629.7 627.2 622.3 622.3
624.8 627.2 627.2 624.8 622.3 619.8 619.8 619.8 632.2 642.1
654.5 674.3 684.3 679.3 666.9 647.1 624.8 592.5 547.9 495.8
428.9 359.5 277.7 193.4 106.6 9.9 0
664.4 661.9 657 649.5 642.1 634.7 632.2 627.2 624.8 622.3
624.8 627.2 627.2 627.2 624.8 622.3 622.3 624.8 637.1 654.5
671.9 689.2 706.6 706.6 686.7 676.8 652 614.8 570.2 518.1
451.2 371.9 290.1 205.8 116.5 7.4 0
664.4 661.9 657 649.5 642.1 634.7 632.2 627.2 624.8 622.3
627.2 629.7 629.7 627.2 624.8 627.2 627.2 629.7 642.1 661.9
674.3 694.2 719 714 694.2 684.3 657 622.3 582.6 530.5
461.1 381.8 300 215.7 126.4 12.4 0
664.4 661.9 657 649.5 642.1 634.7 632.2 627.2 624.8 622.3
624.8 627.2 627.2 627.2 624.8 624.8 624.8 627.2 639.6 654.5
671.9 689.2 706.6 706.6 689.2 676.8 654.5 617.3 572.7 520.6
453.7 374.4 292.5 208.3 119 7.4 0
664.4 661.9 657 649.5 642.1 634.7 632.2 627.2 622.3 619.8
622.3 624.8 624.8 624.8 622.3 619.8 619.8 622.3 632.2 642.1
654.5 676.8 686.7 681.8 666.9 647.1 624.8 590 547.9 495.8
431.4 357 275.2 190.9 104.1 7.4 0
664.4 661.9 657 649.5 639.6 634.7 629.7 624.8 622.3 619.8
619.8 622.3 622.3 622.3 619.8 617.3 614.8 614.8 619.8 632.2
642.1 652 659.5 654.5 637.1 622.3 595 547.9 503.3 456.2
396.7 327.3 252.9 176 86.8 7.4 0
664.4 661.9 657 649.5 639.6 634.7 629.7 624.8 619.8 619.8
619.8 622.3 622.3 619.8 617.3 614.8 612.4 612.4 614.8 624.8
629.7 639.6 642.1 632.2 614.8 600 562.8 523.1 483.4 431.4
369.4 302.5 230.6 153.7 71.9 7.4 0
664.4 661.9 657 649.5 639.6 632.2 629.7 624.8 622.3 619.8
619.8 622.3 622.3 619.8 617.3 614.8 612.4 609.9 612.4 622.3
629.7 637.1 642.1 629.7 612.4 590 557.8 520.6 481 426.4
366.9 300 228.1 151.2 69.4 7.4 0
